Mezzanine connectors har-flex®
HARTING‘s har-flex® represents a space saving, rugged and flexible solution for a wide range of “board-to-board“ and “board-to-cable” applications in SMT technology. The versatility of different stacking heigths of the mezzanine connectors and the flexible cable length of the IDC connectors for the "cable-to-board" applications offer a high degree of freedom to the system design.
Based on a 1.27 mm grid, a broad choice of configurations between 6 and 100 contacts in even numbered positions is available. The har-flex® product range will be expanded with flat band cable connectors and angled variants soon.
Available downloads - Mezzanine connectors har-flex®
| Title | Format | Size | |
|---|---|---|---|
|
HARTING har-flex® connectors catalogue |
1,76 MB | Download | |
|
HARTING har-flex® flyer |
1,09 MB | Download | |
|
ERNI Electronics withdraws legal action against HARTING press information |
25 kB | Download |