Han® hoods and housings with PG-entries

gehäuse_200  

HARTING industrial enclosures offer high reliability for ambitious industrial applications. The material and the design were approved in the last twenty years and became a quasi standard in the industrial field especially for the variants Han A® and Han® B.

Almost every variant is available in four general performance levels:

• Han® Standard optimised for demanding environments inside factorie
• Han® M for all applications with aggressive environmental conditions
• Han® HPR for external electrical interconnections in vehicles
• Han® EMC for protected interfaces under electro-magnetic stress

Depending on the application the customer can choose between single lever, double lever, central lever or screw locking to fulfil their space requirements. Han® hoods and housings offer best in class solutions for requirements of robustness, optimised handling and vibration safe functionality.
Han® connectors have been in use for over 50 years and have continuously adapted to modern demands. The broad product portfolio enables connectivity solutions for almost every application field.




Available downloads - Han® hoods and housings with PG-entries

Title Format Size  
Han® hoods and housings with PG-entries

catalogue chapter
PDF  5,73 MB Download

technical characteristics Han® hoods and housings