Han® Thermocouple
The connectors are used for temperature measurement conductors and are suitable for application such as injection moulding machines. The Iron and constantan contacts are used according to DIN IEC 584 type J for screw and crimp terminal. It is possible to have a mixed loading of thermocouple crimp contacts and standard contacts within one insert.
Furthermore the Han® Thermocouple contacts can be used in combination with the appropriate modules from the Han®-Modular® range.
The connectors of Han® Thermocouple are in accordance with EUROMAP 14, Part 1.
Available downloads - Han® Thermocouple
| Title | Format | Size | |
|---|---|---|---|
|
Han® Thermocouple catalogue chapter |
950 kB | Download |
technical characteristics Han® Thermocouple