HARTING Technology Group
浩亭har-flex<sup>®</sup>和har-flexicon<sup>®</sup>

浩亭har-flex®和har-flexicon®

采用标准设计的PCB连接器
  • 坚固的小型化设计
  • 全自动加工的经济PCB连接
  • 多针数种类多
  • 不同的连接器类型带来的产品多样性

浩亭PCB连接器解决方案带来的优势!

har-flexicon®

浩亭har-flexicon® 连接器为微型SMD连接器,用于单根电缆的快速连接,并可提供工业设备中PCB与其周边的完美连接。浩亭将沿着在har-flex®产品上已实现的,基于设备器件的反思和有条不紊的优化之路继续前进.

1. IDC

With the IDC termination, the 1.27 mm female connector is the smallest field assembly connector at the market.

2. 笼式弹片连接

Fast and easy connection of stranded and solid conductors with/without ferrules without special tools.

3. SMT加固脚

Additional SMT fixings guarantee a robust connection to the PCB. Insertion & withdrawal forces will be absorbed from solder contacts.

4. 锁定杆

The active locking levers of the female connector ensure a reliable,shock and vibration proved connection.

5. 适合全自动贴片生产线

The use of reflow and SMD solderable components in automated mount and soldering processes simplifies and fastens the PCB assembly and decreases the production costs.

har-flex®

通过har-flex®,浩亭已经开发出了通用的PCB连接器系列用于内部和外部设备连接。浩亭har-flex®扣板连接器系列针数范围巨大,并且连续不断,从6到100,这一特点构成了客户定制化的理想基础。 

1.可选针数

Available in all pin counts from 6 to 100, har-flex® offers highest flexibility in system design and supports the miniaturization of devices.

2.客户定制化的IDC电缆连接

har-flex® IDC cable assemblies are available in
- all pin counts
- all cable lengths
- different directions of the connectors
- with or without strain relief

3.坚固的SMT加固脚

Additional SMT fixings ensure a robust connection to the PCB and protect the signal contacts from mechanical stress. This increases the reliability of the overall system.

4.锁定杆和应力释放夹

Active locking levers ensure a reliable, shock and vibration proved connection. Optional strain reliefes protect the IDC forks from mechanical stress.

5.自动处理特性

har-flex® PCB connectors can be processed by automatic surface mount assembly lines and reflow soldering. This simplifies and fastens the PCB assembly and reduces the production costs.

获取更多浩亭har-flex®和har-flexicon®的信息

 

Please contact us!