Industrial Connectors (Han®)

Industrial Connectors Han®  

HARTING industrial connectors are suited for the hardest requirements in industrial environments. They are used in all applications requiring a safe, removable electrical connection. The field of application for HARTING connectors is in protected electrical areas, for example in control cabinets to outdoor applications under the harshest environmental conditions.

The product range incorporates small connectors capable of a few amps up to large multi-way high power connections. The possible combination of connectors is large enabling sensitive signals of a few milli-volts, as used in the field of Gigabit transmissions, up to 600 Amps or 5000 volts for high power applications.
The modular connector range is flexible enough to have a single piece design or multi-modules locked together in a single frame, which can accommodate, signal, and power circuits along with fibre optic or compressed air lines. Each style can be protected to comply with shielding requirements.




Available downloads - Industrial Connectors (Han®)

Title Format Size  
technical details

catalogue chapter 00, issue 02 7, April 2012
PDF  2,03 MB Download

제품범위

Pages
1 2 3 4 5


Pages
1 2 3 4 5