Han-Eco®
Like the Han® B standard series, the
Han-Eco® series is available in the following sizes: 6 B, 10 B, 16 B and 24 B.
Depending on size, versions of the hoods with straight or angled cable exit as well as housings, bulkhead mounting, can be supplied. The cable exits are available with metric threading, a cable gland is implemented.
For hoods/housing sizes 6 B and 10 B size of the cable gland is M 32, for 16 B and 24 B the size of cable gland is M 40.
Han-Eco® hoods and housings are made of high-performance plastic that is highly resistant to environmental stress and – in combination with the design - provides very good mechanical stability.
When the connector is closed and locked, it provides IP 65 protection as defined in DIN EN 60 529. The material also meets demanding flammability requirements of UL 94 Class V 0.
Available downloads - Han-Eco®
| Title | Format | Size | |
|---|---|---|---|
|
Han-Eco® flyer, March 2012 |
3,12 MB | Download | |
|
Han-Eco® video |
WMV | 29,68 MB | Download |
download catalogues
download catalogue "Industrial Connectors Han®"
further product informationen
online product catalogue "eCatalogue" Product Conficurator