Han-Brid®
The extremely compact connectors in the Han-Brid® series are designed to serve as a data and power interface. Equipped with data and power lines, they permit easy wiring of communication devices.
Han-Brid® connectors ensure optimal conditions for field bus communication. The power interface is designed for up to 50 V and 10 A; the data interface is compatible with a variety of transmission media (copper, POF, HCS®). Han-Brid® Quintax 3 A permits connection of 4-wire bus systems with complete shielding.
Han-Brid® cable connectors can be pre-assembled for fast and cost-effective wiring of communication devices.
The individual contact inserts are mounted into standard Han® 3 A housings (plastic or metal) and offer IP 65 / IP 67 protection when mated.
Available downloads - Han-Brid®
| Title | Format | Size | |
|---|---|---|---|
|
Han-Brid® catalogue chapter |
1,70 MB | Download |
technical characteristics Han-Brid®
download catalogues
download catalogue "Industrial Connectors Han®"
further product informationen
online product catalogue "eCatalogue" Product Conficurator