Han-Com®

Combination Connectors  

The industrial connectors of the Han-Com® series ard designed for applications with power and signal contacts in one insulation body.
Various power contacts for wire gauges of 0.5 to 35 mm² and signal contacts for wire gauges of 0.14 to 2.5 mm² are featured in these inserts providing cost effective solutions for many different applications.

The connectors in the Han-Com® series can handle 400 V to 690 V and 16 A to 100 A (power) and 230 V to 400 V and up to 16 A (signal).
All connectors also have a PE contact.

Connectors with 4/0, 4/2, 12/2, 4/8, 6/6, 8/0, 6/12, 8/24 or 6/36 contacts (power/signal) can be mounted in Han® B and Han® HPR housings.




Available downloads - Han-Com®

Title Format Size  
Han-Com®

catalogue chapter
PDF  2,79 MB Download

technical characteristics Han-Com®


검색