Han® R 23

Circular Connectors Ideal in Measurement and automatic Control Systems as well as for Field Bus Systemsme  

Circular connectors Han® R 23 ideal in measurement and automatic control systems as well as for field bus systems.

The series comprises circular connectors with high contact densities.
The inserts with 6, 9, 12, 17 or 19 contacts plus a PE contact are available with crimp, solder or screw terminals. The connectors are rated for 7 ampere or 15 ampere at 50 volt.

They can be housed in various metal housings featuring the vibration resistant R23 screw locking system, and can also be assembled with standard or EMC cable glands.




Available downloads - Han® R 23

Title Format Size  
Han® R 23 circular connectors

datasheet
PDF  593 kB Download

technical characteristics Han® R 23


검색