Han A®
The Han A® series comprises rectangular industrial connectors with an especially slim design. Han A® inserts come with 3, 4,10 or 16 contacts. Featuring screw-, crimp- or inovative Han-Quick Lock® termination system, depending on the version.
They are designed for a working current up to 10 A and, depending on size, can handle up to 400 V.
Different housing types and sizes are available for mechanically protecting the insulation unit in standard industrial environments, EMC applications and under harsh environmental conditions.
Available downloads - Han A®
| Title | Format | Size | |
|---|---|---|---|
|
Han A® catalogue chapter |
1,10 MB | Download |
technical characteristics Han A®
download catalogues
download catalogue "Industrial Connectors Han®"
further product informationen
online product catalogue HARKIS® Han-Modular® Conficurator