Han® HsB

Connector for higher Currents  

The Han® HsB series is designed for higher-current industrial applications.
Conductors are connected via screw terminals. All connectors also have a PE contact.

The Han® HsB series is designed for a working current of 35 A and a working voltage of 400 V (conductor – ground) and 690 V (conductor – conductor).
Connectors with 6 or 12 (2x 6) contacts can be mounted in Han® B housings.




Available downloads - Han® HsB

Title Format Size  
Han® HsB

catalogue chapter
PDF  383 kB Download

technical characteristics Han® HsB