Han-Yellock®

Han_Yellock_2011_iF_award_500  

The Han-Yellock® interface consists of a housing, bulkhead mounting, on the housing side and a carrier hood with cover on the cable side.
The locking ability is a key function of the
Han-Yellock®. The function makes connections and disconnections safe, simple and quick – even under harsh industrial conditions.
Han-Yellock® features a patented internal locking mechanism. The locking takes place as the cable and device sides are simply joined together.

The hoods/housing are not mating compatible with other Han® hood/housing series.

By using the Han-Yellock® modules, only male contacts are needed and in addition the PE terminal can be assembled with crimp or Han Quick-Lock® termination.
Modules from the Han-Modular® series will be used in combination with the
Han-Yellock® adapter frame.The Han-Yellock® system can be used with a variety of inserts in order to establish flexible interface possibilities.




click here for further sizes and technical information Han-Yellock®

 

Available downloads - Han-Yellock®

Title Format Size  
Han-Yellock®

flyer, March 2011
PDF  4,00 MB Download
Han-Yellock®

short info, April 2010
PDF  2,40 MB Download
Han-Quick Lock®

flyer, September 2009
PDF  2,15 MB Download
Han-Yellock® housings, bulkhead mounting

assembly manual
PDF  837 kB Download
Han-Yellock® carrier hood

assembly manual
PDF  1,33 MB Download
Han-Quick Lock®

assembly manual
PDF  2,35 MB Download
Han-Yellock®

video
WMV  20,66 MB Download