Industrial Connectors (Han®)
HARTING industrial connectors are suited for the hardest requirements in industrial environments. They are used in all applications requiring a safe, removable electrical connection. The field of application for HARTING connectors is in protected electrical areas, for example in control cabinets to outdoor applications under the harshest environmental conditions.
The product range incorporates small connectors capable of a few amps up to large multi-way high power connections. The possible combination of connectors is large enabling sensitive signals of a few milli-volts, as used in the field of Gigabit transmissions, up to 600 Amps or 5000 volts for high power applications.
The modular connector range is flexible enough to have a single piece design or multi-modules locked together in a single frame, which can accommodate, signal, and power circuits along with fibre optic or compressed air lines. Each style can be protected to comply with shielding requirements.
Available downloads - Industrial Connectors (Han®)
| Title | Format | Size | |
|---|---|---|---|
|
technical details catalogue chapter |
1,13 MB | Download | |
|
Han® sizes overview |
182 kB | Download |
제품범위
download catalogues

download catalogue "Industrial Connectors Han®"
further product informationen

online product catalogue HARKIS® 3D-Library Han-Modular® Conficurator