Interface connectors
The comprehensive HARTING Interface Connector range offers a wide choice of Input / Output connectivity solutions for electronic data transmission via copper or fibre optic.
The hybrid versions combine data and power in one connector.
The transmission of high and ultra high-speed data rates for indoor and outdoor applications is the key feature of this product family.
The product range encompasses a wide range of hoods in protection levels IP 20 to IP 65/67. The interface connectors are especially suitable for industrial, telecom and medical applications.
제품범위
Connectors for Outdoor Solutions (english)
combination of the reliable HARTING PushPull technology with the Han® 3 A housings
D-Sub (Subminiature D) connectors (english)
comprehensive D-Sub connector range for various applications
IDC connector system for flat cables in the pitch 2.54mm x 2.54mm (english)
HARTING IDC flat cable connectors acc. to DIN EN 60 603-13
Metric I/O connectors in 2.0mm pitch har-link® (english)
modular and compact interface connector system