Hard metric connectors in 2.0mm pitch har-bus® HM

Hard Metric 20 New 500x332px  

HARTING offers 5 row and 8 row 2.0mm hard metric connectors har-bus® HM according to IEC 61076-4-101.

The product family includes all standard types such as all variants for CompactPCI, Hot Swap and CTI (Computer Telephony Integration). The modules are defined as the 5+2 row types A, B, AB and C and the 8+2 row types D, E and DE.

Additionally, a special Monoblock version for CompactPCI applications is available that combines an A type and a B type module in one moulding.

The high current har-bus® HM Power connector also complies with the OBSAI specifications. This very compact connector can be loaded with up to four contacts, each contact carrying up to 23A at 70°C. The straight contacts for female connectors are offered in four lengths to allow hot swapping. The right-angled male connectors are available for press-in and for pin in hole intrusive reflow soldering.

Accessories and press-in tooling are available for all connectors.




Available downloads - Hard metric connectors in 2.0mm pitch har-bus® HM

Title Format Size  
har-bus® HM Connectors

catalogue chapter
PDF  2,01 MB Download

technical characteristics har-bus® HM standard connectors
CompactPCI® configuration
VME64x configuration
general information har-bus® HM 6-row connectors
technical characteristics har-bus® HM 6-row connectors
technical characteristics har-bus® HM power connectors


검색


download catalogues

download catalogue "HARTING Device Connectivity"


further product information

online product catalogue HARKIS®