Metric I/O connectors in 2.0mm pitch har-link®

Metric I/O connectors in 2.0mm pitch har-link®  

HARTING's modular interface connector system, har-link® in 2.0mm pitch, allows data transfer rates up to 2Gbit/s.

The har-link® connector system of HARTING complies with the requirements of IEC 61076-4-107 and is a compact and robust PCB-to-cable interface with excellent data transmission properties.

All dimensions of the har-link® connector comply with IEC 917 and IEEE P 1301 specifications, allowing an easy implementation into both metric and inch-based systems. har-link® also supports hot plugging as required by modern bus systems such as CompactPCI, S-bus and VME.

har-link® allows data transmission up to 2Gbit/s per pair and is therefore perfectly suited for modern transmission protocols such as Low Voltage Differential Signals (LVDS).

The thorough EMI shielding of the har-link® connector is a guarantee of its superior performance in the EMI-polluted environment.

The high temperature resistant material of the female har-link® connector supports reflow soldering.

In addition, HARTING provides cable assemblies. A crimping tool range for terminating male har-link® connectors is also available.




Available downloads - Metric I/O connectors in 2.0mm pitch har-link®

Title Format Size  
har-link® - Modular metric high speed connectors / IEC 61 076-4-107, 2.0 mm [0.079"] pitch

catalogue chapter
PDF  301 kB Download

technical information metric I/O connectors har-link®
cables for insulation displacement termination of metric I/O connectors har-link®


검색


download catalogues

download catalogue "HARTING Device Connectivity"


further product information

online product catalogue HARKIS®