TCA connectors
The PCI Industrial Computer Manufacturers Group (PICMG) is a consortium of over 450 companies with the goal to develop open specifications for high performance telecommunications and industrial computing applications.
The latest major specifications are AdvancedTCA®, AdvancedMC(TM) and MicroTCA(TM).
HARTING is an active member of the PICMG and participated in the standardization process of connectors for these three systems.
For AdvancedTCA®, AdvancedMC(TM) and MicroTCA(TM), HARTING offers several connectors for signal and power transmission.
Available downloads - TCA connectors
| Title | Format | Size | |
|---|---|---|---|
|
TCA connectors catalogue |
3,94 MB | Download |
제품범위
AdvancedMC™ connector for MicroTCA™ (english)
con:card+ version with enhanced contact reliability for MicroTCA(TM) backplanes
AdvancedMC™ type B+ connector for AdvancedTCA® (english)
connector with con:card+ design for AdvancedTCA® boards
Plug connectors for AdvancedMC™ and MCH modules (english)
replace the gold pads of the modules and increase the contact reliability
AdvancedTCA® Power connector (english)
backplane und daughter card connectors with mixed signal and power contacts for AdvancedTCA® systems
MicroTCA™ Power Output connector (english)
backplane and module connector with press-fit termination acc. to MTCA.0 R1.0
download catalogues
download catalogues on TCA connectors, Coaxial and Metric connectors
further product information
general information about PICMG, AdvancedMC(TM) and AdvancedTCA® online product catalogue HARKIS®