Telecom indoor cable assemblies (IP 20)
The cable assemblies based on the HARTING I/O interface connector range are designed to fit into an IP 20 environment.
There is a choice between various Subminiature D connectors (e.g. D-Sub high density), har-mik®, har-link®, cable connectors acc. to DIN 41 612, hybrid connectors and IDC connectors for flat cables (contact spacing 2.54mm x 2.54mm).
Moreover, HARTING offers cable assemblies based on the metric multi line connector range Mini Coax.
Mini Coax is available with 2 to 10 coaxial lines that allow transmission of analogue signals at radio frequencies up to 2.5GHz per line at 50Ohm. The range includes customised cable assemblies and adaptor cables to the most popular discrete coaxial contacts such as SMA, SMB, BNC and N-Type in various lengths.
The connectors are terminated by IDC, crimp or solder techniques and are available with plastic, metallised plastic and full metal hoods. Injection moulding and overmoulding support the design flexibility and economical manufacture of HARTING cable assemblies.
Available downloads - Telecom indoor cable assemblies (IP 20)
| Title | Format | Size | |
|---|---|---|---|
|
HARTING Cable Assemblies catalogue, September 2011 |
4,49 MB | Download |
download catalogues
download catalogues about "Ethernet Components and Cables (Automation IT)" download catalogue "HARTING Cable Assemblies"




