DIN 41612 Signal connectors

DIN 41612 Signal connectors  

HARTING product range of signal connectors according to DIN 41612 encompasses the types B, C, M, Q and R and the complementary types 2B, 2C, 3B, 3C, M inverse, 2Q, 2R and R(HE 11).

The product range is designed for PCB-to-backplane or cable-to-PCB applications at the working current of up to 2A max. per contact.

The connectors are available in 16 to 96 ways according to different requirements regarding the size of the connectors and the number of contacts.

Various terminations like solder, SMC (reflow solder), press-in, crimp or IDC are available.
The mixed type M can be loaded with different contacts, thus allowing the transmission of e.g. high frequency, high voltage, high current, analogue and digital signals with one connector.




Available downloads - DIN 41612 Signal connectors

Title Format Size  
Types B, 2B, 3B, C, 2C, 3C, M, M invers, Q, 2Q, R, 2R – DIN Signal (to 2A)

catalogue chapter
PDF  2,76 MB Download
Shell housings

catalogue chapter
PDF  2,02 MB Download
Tooling

catalogue chapter
PDF  859 kB Download

technical characteristics DIN 41612 connector types B, 2B, C, 2C, M, Q, 2Q, R, R(HE11), 2R
technical characteristics special contacts type M for DIN 41612 connectors


搜索


download catalogues

download catalogue "HARTING DIN 41612 connectors"


further product information

online product catalogue HARKIS®