VME64x connectors har-bus® 64
The HARTING 5 row 160 way VME 64x connector range har-bus® 64 is the extension of the DIN 41612 standard 3 row 96 way C type connectors. The additional 2 rows serve to adapt the system to applications where up to 160 contacts are required.
The concept of backwards compatibility, customary in software, was successfully applied to the har-bus® 64 connector system of HARTING. The 5 row har-bus® 64 connector is 100 % forwards and backwards compatible with type C DIN 41612 connectors. The design of male and female connectors allows the mating of any combination of the 5 or the 3 row variants without any mechanical interference, thus reducing the costs for system maintenance and upgrades.
The feature of backwards compatibility facilitates a gradual update of existing Eurocard based systems without the additional costs of a complete system redesign. It is not necessary to replace conventional 96 pin based cards, as they remain pluggable into the 160 pin based racks. The 2 additional rows of contacts offer new system features like higher data transfer rates, additional contacts for I/O, live insertion, plug and play and many more.
HARTING is the only manufacturer that offers the complete VME64x connector range including male connectors, straight and right-angled female connectors, shrouds, cable connectors and housings.
Available downloads - VME64x connectors har-bus® 64
| Title | Format | Size | |
|---|---|---|---|
|
har-bus® 64 catalogue chapter |
1,53 MB | Download |
system description and technical characteristics VME64x connectors har-bus® 64
application examples VME64x connectors har-bus® 64
VME64x configuration
download catalogues
download catalogue "HARTING DIN 41612 connectors"
further product information
online product catalogue HARKIS®






