Managed Switches HARTING mCon

Product families

  • HARTING mCon 1000 (english)

    Managed Ethernet Switches mit 5 / 6 / 7 / 8 Kupfer-Ports und optional mit Gigabit-Ports und/oder 1 / 2 / 3 LWL-Ports für Industrieanwendungen in Schutzart IP 30


  • HARTING mCon 3000 (english)

    Managed Ethernet switches with 6 / 8 /10 copper ports and optional with gigabit ports or 1 / 2 / 3 FO ports for industrial applications in protection class IP 30


  • HARTING mCon 4000 (english)

    Flat managed Ethernet switches with 8 copper ports for industrial applications in protection class IP 40


  • HARTING mCon 7000 (english)

    Managed Ethernet switches with 5 / 10 copper ports for industrial applications in high protection class (IP 65 / 67)


  • HARTING mCon 9000 (english)

    Managed Ethernet switches with 7 to 10 copper ports and optional with gigabit ports or 2 FO ports for industrial applications for mounting in 19“ racks (IP 20)