Ha-VIS mCon 3000

Ha-VIS mCon 3000  

The fully managed Ethernet Switches of the product family Ha-VIS mCon 3000 enable the connection of up to 10 network devices (according to type) over Twisted Pair-Cable and fiber optic cable (Multi- and Singlemode). The Ha-VIS mCon 3000 Ethernet Switch family, with its integrated LEDs on each port, sup-ports fast and easy network diagnosis.

The Ha-VIS mCon 3000 Ethernet Switches are designed for an effective, industrial and individual use. Protection class, EMC and mechanical stability guarantee a reliable functionality in every application. The management software Version 2.0 has been designed for industrial use and provides professional networks solutions. The design of a continuous and convergent network is now possible.

The configuration and management of the Ha-VIS mCon 3000 switches is made simply: either via SNMP tools, network management software or very easily via a web interface.
The Ha-VIS mCon 3000 switch can be accessed and configured via a normal internet browser, without the need of any additional tools or browser plugins (Java etc.). The web management is password protected and comes with a range of access levels. An easy and intuitive tree menu allows the Ha-VIS mCon 3000 family to be customized and adapted to a specific network.
A huge variety of management functionalities and features are integrated in the Ha-VIS mCon switches, to provide the best possibilities and applicable benefit for the customer.

The Ha-VIS mCon 3000 family will always be used in high level applications to provide a fully managed and adaptable Ethernet network for automation solutions. The customer has the possibility to configure and develop all applications on the basis of his requirements.

The products you will find in the online product catalogue HARKIS®




Available downloads - Ha-VIS mCon 3000

Title Format Size  
Visio shape mCon 3000

Visio file
ZIP  2,23 MB Download