Unmanaged Switches HARTING eCon
Product families
HARTING eCon 2000 (english)
Unmanaged Ethernet switches with 3 to 16 copper ports and optional with gigabit ports for industrial applications in protection class IP 30
HARTING eCon 3000 (english)
Unmanaged Ethernet switches with 6 / 8 copper ports and an optional 1 / 2 FO ports for industrial applications in protection class IP 30
HARTING eCon 4000 (english)
Flat unmanaged Ethernet switches with 8 copper ports for industrial applications in protection class IP 40
HARTING eCon 7000 (english)
Unmanaged Ethernet switches with 5 / 10 copper ports for industrial applications in high protection class (IP 65 / 67)
HARTING eCon 9000 (english)
Unmanaged Ethernet switches with 7 to 10 copper ports and optional with gigabit ports or 2 FO ports for industrial applications for monting in 19“ racks (IP 20)
further product information

online product catalogue HARKIS® 3D-Library Ethernet Switch cross reference