Industrial Connectors Han® for Device Connectivity

industr_connec_decivecon  

Han® industrial connectors with degree of protection IP 65 / IP 67 represent the
worldwide standard for safe installation, quick commissioning and easy servicing of machines and plants.
The use of Han® connectors enables efficient and cost-effective modular structures of machines and plants.

The outstanding properties of Han® connectors are reflected by their versatility, application bandwidth and ruggedness. The advantages of the Han® connector family that users know from installation tasks are also available for direct device connections. The Han® connectors support the installation of automation systems in control cabinets and of IP 65 / IP 67 distributed devices using identical connectors.
Key user benefits: Investment and operational security.




Available downloads - Industrial Connectors Han® for Device Connectivity

Title Format Size  
Industrial Connectors Han®
for Device Connectivity


catalogue chapter
PDF  3,49 MB Download

technical characteristics Han® connectors