PushPull Connectors
The PushPull series from HARTING sets connectivity standards for devices with degree of protection IP 65 / IP 67.
PushPull is a true device connector featuring high packing density, high bandwidth and outstanding signal integrity.
The container principle of the PushPull technology facilitates solutions for data, signal and power applications. Further interfaces for USB and fibre optics (LC, SCRJ) supplement the universal range of the PushPull product family.
The integration of communication and power lines in a hybrid PushPull connector is a genuine trend-setting advance. In view of these strengths, the PushPull container has become a standard for current and future device interfaces.
Controls, sensors and actuators designed for a high degree of protection (IP 65 / IP 67) are installed directly in the field with one single connector providing both data and power.
Available downloads - PushPull Connectors
| Title | Format | Size | |
|---|---|---|---|
|
HARTING Device Connectivity – PushPull brochure, June 2010 |
1.005 kB | Download | |
|
HARTING PushPull Selection Guide flyer, November 2010 |
1,51 MB | Download |
general information and technical characteristics PushPull connectors
download catalogues
download catalogue and brochures on HARTING Device Connectivity
further product information
cable configurator online product catalogue HARKIS®