Han D® AV / Han E® AV / Han® ES AV

Terminal Block Connectors  

Terminal block connectors comprise a plug or socket connector and an angled terminal block. They are designed to simplify wiring between devices in a switch cabinet and the connector, which acts as an interface for power and signal inputs or outputs.
Terminal block connectors are available for both left-hand and right-hand panel mounting, so that at both applications the PE contact and pin 1 are at the top. This eliminates the need for left and right-handed cables and one cable version can be used on both sides of the cabinet.
Terminal block connectors can be pre-wired inside the cabinet and then fitted through the housing at the cabinet wall, thus reducing installation and cabinet wiring times.

Terminal block connectors are available in Han D® and Han E® versions and can be mounted using Han® B standard bulkhead mounting housings or internally in cabinets on mounting rails using fixing elements.
The Han D® AV series is available with 40 or 64 screw terminations plus PE contact. These products are angled for ease of access to the screw terminations, which can be clearly marked with circuit identification labels.
Distributors are available for providing common potential connections. They can be mounted adjacent to the connectors.
The Han E® AV series offers 6, 10, 16 or 24 contacts plus PE contact, with screw or cage-clamp terminations.




Available downloads - Han D® AV / Han E® AV / Han® ES AV

Title Format Size  
Han D® AV / Han E® AV / Han® ES AV

catalogue chapter
PDF  1,59 MB Download

technical characteristics Han D® AV
technical characteristics Han D® AV Distributor
technical characteristics Han E® AV / Han® ES AV


搜索