Han-Power®

Han-Power® S  

The Han-Power® range (with Han-Power® S and Han-Power® T) have been designed to create serial power distribution with quick and easy installation.

Accurate installation is being aided by using pre-assembled system cables.

The Han-Power® S can be inserted at the optimal position on the cable for power distribution. The cable is terminated; the individual wires are inserted into the IDC without being cut.

The Han-Power® T enables you to build a completely pluggable power bus. The connector for the power has one connection for input one for output, plus one ‘T’ connection to your device supporting the flexibility of the production requirements.




Available downloads - Han-Power®

Title Format Size  
Han-Power®

catalogue chapter
PDF  2,75 MB Download
Han-Power® - Power Network Solution
(included Han-Power® S and
Han-Power® T)


data sheet
PDF  2,75 MB Download
Han-Power® S with Han® Q 8/0 (22 MB)

video presentation
AVI  21,22 MB Download
Han-Power® S with Han® Q 8/0 (7 MB)

video presentation
AVI  6,65 MB Download

technical characteristics Han-Power®
Han-Power® in the online product catalogue


搜索