Han® hoods and housings with metric thread
HARTING industrial enclosures offer high reliability for ambitious industrial applications. The material and the design is approved in the last twenty years and became a quasi standard in the industrial field especially for the variants Han A® and Han® B. Almost each variant is available in four general performance levels.
Han® Standard optimised for demanding environments inside factories, Han® M hoods and housings for all applications with aggressive environmental conditions,
Han® HPR hoods and housings for external electrical interconnections in vehicles and Han® EMC hoods and housings for protected interfaces under electro-magnetic stress.
Depending on the application the customer can choose between single lever, double lever, central lever or screw locking to fulfils his space requirements. Han® hoods and housings offer best in class solutions for requirements of robustness, optimised handling and vibration safe functionality.
Han® connectors have been around for approximately 60 years and matches continuously modern demands. The broad product portfolio enable connectivity solutions for almost every application field.
可执行的下载 - Han® hoods and housings with metric thread
| 头衔 | 格式 | 大小 | |
|---|---|---|---|
|
Han® hoods and housings with metric thread catalogue chapter |
4,62 MB | 下载 |
technical characteristics Han® hoods and housings
further product information

Online produkt catalogue HARKIS® Han® housings cross reference Metric-PG