Han D® / Han DD®

High Pin Count Connectors up to 216 Contacts  

The Han D® / Han DD® series is designed for high pin-count industrial interconnect applications.
All connectors, with the exception of Han® 8 D, also have a PE contact.
The 8-pole Han® 8 D connector is designed for a working voltage of 50 V and a working current of 10 A. All other Han D® and Han DD® connectors are designed for a working voltage of 250 V and a working current of 10 A.

The connectors with 7 or 8 contacts as well as those with 15, 25 or 50 (2x 25) contacts can be mounted in Han A® housings; the connectors with 40, 64, 80 (2x 40) or 128 (2x 64) contacts (Han D®) and 24, 42, 72, 108, 144 (2x 72) or 216 (2x 108) contacts (Han DD®) are mounted in Han® B housings.




Available downloads - Han D® / Han DD®

Title Format Size  
Han D® / DD®

catalogue chapter
PDF  2,76 MB Download

technical characteristics Han D®
technical characteristics Han® 8 D
technical characteristics Han DD®


搜索