Han® K 3/0, K 3/2 / Han® HC Modular

High Current Connectors  

The Han® K 3/0, Han® K 3/2 and Han® HC Modular series are designed as connectors for high-voltage and high-current applications.
The connector rating extended from 200 A to 650 A and 2000 V or 4000 V.

Han® K 3/0 and Han® K 3/2 connectors are equipped with 3 power contacts; Han® K 3/2 versions are also equipped with a PE contact and 2 signal contacts (16 A / 400 V).
Han® HC Modular contacts can be arrange in 1 to 10 pin versions.
All connectors are mounted in special Han® HPR housings.




Available downloads - Han® K 3/0, K 3/2 / Han® HC Modular

Title Format Size  
Han® K 3/0, K 3/2 / Han® HC Modular

catalogue chapter
PDF  2,60 MB Download

technical characteristics Han® K 3/0
technical characteristics Han® K 3/2
technical characteristics Han® HC Modular 350
technical characteristics Han® HC Modular 650


搜索