Han-Kit®

Complete Connectors Sets  

With the Han-Kit © option from HARTING the user has the possibility to order a complete connector under one part number.
Each kit contains all housings and inserts that are required to assemble a connector.
The advantage is important for users who in general use standard solutions.

Available are versions of the Han A® series with 3, 4, 10 or 16 contacts as well as versions of Han E® types with 6, 10, 16 or 24 contacts in the metal housings, the versions of the size Han® 3 A are also available with plastic housings.
The inserts are specified for voltages from 230 to 500 V and currents from 10 to 16 A depending on the version.




Available downloads - Han-Kit®

Title Format Size  
Han-Kit®

datasheet
PDF  655 kB Download


搜索