Han-Modular®

Modular Connectors  

The Han-Modular® series is designed for combining different transmission media and different contact types in a single connector.
It permits any combination of power contacts, signal contacts, fibre optic contacts, coax contacts, D-Sub contacts and pneumatic contacts.

The individual modules are mounted in Han A® (for one module) or Han® B housings using hinged frames. Depending on module size, up to 6 modules can be combined in a single hinged frame.

In our online Han-Modular® Configurator the connectors can be configured. More than 35 modules combinable in four different sizes offer an almost infinite number of different connector application scenarios. Individually and immediately available, with only one article number. An easy-to-follow screen display allows quick selection and simple, error-free configuration involving only a few input steps.
This individual connector is assembled at the factory and immediately available.




Available downloads - Han-Modular®

Title Format Size  
Han-Modular®

catalogue chapter
PDF  8,29 MB Download

technical characteristics Han-Modular®


搜索


further product information

marginal_harkis

Han-Modular® Configurator