R 15

Circular Connectors  

The R 15 series comprises circular connectors with a screw locking system.
The contact inserts with 8 cavities (7 + Ground) can be fitted with crimp contacts for wire gauges from 0.14mm² to 2.5mm². The connectors are rated at 10 A and 250 V (600 V according to UL and CSA).

Plastic or metal housings are available for this series.




Available downloads - R 15

Title Format Size  
R 15

catalogue chapter
PDF  802 kB Download

technical characteristics R 15


搜索