Han-Port®
With the front panel interface Han-Port® it is possible to connect external devices such as Laptop or PC for set-up, programming and error diagnosis of complete industrial installations directly at the control cabinet but without opening the cabinet door.
Han-Port®, the interface for power and signals. The modular design allows the combination of different inserts in robust zinc die cast frames. With IP 65 protection the interface is ideal for use on protected control cabinets in harsh industrial environments.
The power modules are available with plug sockets for European and international market.
By the employment of standard D-Sub 9, D-Sub 25, USB and RJ45 data connectors the signal modules are available in different variants.
Available downloads - Han-Port®
| Title | Format | Size | |
|---|---|---|---|
|
Han-Port® catalogue chapter |
776 kB | Download |
technical characteristics Han-Port®
Han-Port® in the online product catalogue
download catalogues
download catalogue "Industrial Connectors Han®"
further product informationen
online product catalogue "eCatalogue" Product Conficurator