Han E® / Han® ES / ESS / EE
The Han E® / Han® ES / ESS / EE series is a range of inserts with a rated voltage of 500 V at 16 A.
The Han E® series features either screw or crimp contacts; the Han® EE series uses crimp contacts and the Han® ES and ESS products incorporate the well-known cage clamp termination technology.
The Han® ESS inserts allow the termination of two conductors to one contact position. All connectors also have a PE contact.
Connectors with 6, 10, 16, 24, 32 (2x 16) or 48 (2x 24) contacts (Han E® and Han® ES / ESS) and with 10, 18, 32, 46, 64 (2x 32) or 92 (2x 46) contacts (Han® EE) can be mounted in Han® B housings.
Available downloads - Han E® / Han® ES / ESS / EE
| Title | Format | Size | |
|---|---|---|---|
|
Han E® / Han® ES / ESS / EE catalogue chapter |
1,90 MB | Download |
technical characteristics Han E®
technical characteristics Han® ES
technical characteristics Han® ESS
technical characteristics Han® EE
download catalogues
download catalogue "Industrial Connectors Han®"
further product informationen
online product catalogue HARKIS® Han-Modular® Conficurator





