Han-Snap®
Designed for use in protected switch rooms and switch cabinets, the Han-Snap® series,
permits the installation of connectors in enclosed areas while conforming to the required IP protection class.
The Han-Snap® range consists of plastic elements to facilitate the rail or panel mounting of a wide range of HARTING multi-pole connector inserts.
Han-Snap® parts offer latching and strain relief options coupled with various mounting configurations; also many useful accessories are available.
Available downloads - Han-Snap®
| Title | Format | Size | |
|---|---|---|---|
|
Han-Snap® catalogue chapter |
1,56 MB | Download |
technical characteristics Han-Snap®