Han Hv E® / Han® HvES
The Han Hv E® / Han® HvES series is designed for industrial applications up to 830 V.
Terminations offered are either crimp or screw types for Han Hv E® versions, or cage-clamp terminals in the Han® HvES inserts.
All inserts have a PE contact and also 2 additional last mate first break relay contacts.
The Han Hv E® versions are rated at 830 V / 16 A except the 16 and 32 way variants which are rated at 400 V (conductor to ground) and 690 V (conductor to conductor) at
16 A.
Han Hv E® inserts with 3, 6, 10, 12 (2x 6), 16, 20 (2x 10) or 32 (2x 16) contacts can be assembled into housings from the Han® B range. The Han® HvES inserts with 3, 6, 10, 12 (2x 6) or 20 (2x10) contacts are also used in housings from the Han® B range and are rated at 830 V / 16 A.
Available downloads - Han Hv E® / Han® HvES
| Title | Format | Size | |
|---|---|---|---|
|
Han Hv E® / Han® HvES catalogue chapter |
2,14 MB | Download |
technical characteristics Han Hv E®
technical characteristics Han® HvES