Han® Q

Connectors not only for Drives  

The Han® Q series is characterized by its high contact density and therefore brings the benefits of a space-saving, compact design.
The inserts of the Han® Q series, for use in control and signal applications can handle 250 V to 400 V at 10A.
The inserts for power applications are rated at 400 V to 690 V and 16 A to 40 A. The use of standard crimp contacts allows fast and reliable assembly.

At the Han® Q5/0 an Han® Q12/0 the new termination technology Han-Quick Lock® is also used. The Han® Q2/0 is designed with axial screw termination.

These features make the Han® Q series ideal for use in power, signal and control applications where panel space is at a premium.
The inserts Q 5/0, Q 7/0, Q12/0 and Q2/0 can be mounted into standard Han® 3 A hoods and housings.
For the Q 8/0, Q 17 and Q 4/2 inserts, metal and plastic hoods and housings of the
Han-Compact® series are available. This housing series is especially designed for inserts of the Han® Q series and the internal panel fixing arrangement provides additional space savings.




Available downloads - Han® Q

Title Format Size  
Han® Q

catalogue chapter
PDF  2,94 MB Download

technical characteristics Han® Q 2/0
technical characteristics Han® Q 2/0 high voltage
technical characteristics Han® Q 4/2
technical characteristics Han® Q 5/0
technical characteristics Han® Q 5/0 Quick Lock
technical characteristics Han® Q 7/0
technical characteristics Han® Q 8/0
technical characteristics Han® Q 12/0
technical characteristics Han® Q 17
technical characteristics Han® Q Data RJ45
technical characteristics Han® Q hoods/housing


搜索