D-Sub Filter connectors
HARTING’s range of D-Sub Filter connectors offers complete flexibility in filtering capability through the use of a unique technology. The filter elements are mounted on a PCB integrated into the connector allowing the combination of different filters in one connector.
The complete D-Sub Filter connector range can be used with reflow soldering processes (Surface Mount Compatible / SMC). The product range available from stock consists of:
- a standard range of products for PCB and cable applications such as straight and right-angled male and female connectors with 9, 15, 25 or 37 pins, complemented with a wide range of accessories.
- 4 standard filter values to cover the full electronic noise attenuation spectrum over the frequency range from 1MHz to 1GHz.
- customised solutions including mixed D-Sub, ESD, lightning protected D-Sub and Pi filter in a standard D-Sub shell.
All D-Sub Filter connectors comply with the requirements of FCC part 15, IEC 1000 and EN 5502 specifications and especially suit industrial, medical, telecom and computer applications.
Available downloads - D-Sub Filter connectors
| Title | Format | Size | |
|---|---|---|---|
|
HARTING Subminiature D Filter flyer |
480 kB | Download | |
|
D-Sub — Housing range for subminiature D connectors / Comprehensive shielded and unshielded range catalogue chapter |
901 kB | Download |
general information D-Sub Filter connectors
technical characteristics D-Sub Filter connectors
board drillings for D-Sub Filter connectors
panel cut-outs / mountings of D-Sub Filter connectors
customized solutions for D-Sub Filter connectors
technical characteristics filter adaptor
download catalogues
download catalogue "Interface Connectors" download brochure "HARTING D-Sub Selection Guide"
further product information
online product catalogue HARKIS®