D-Sub High Density connectors
The main benefit of HARTING’s D-Sub High Density connectors is to provide a higher density within the standard D-Sub shell pattern. It allows design engineers to enhance their equipment by including more data paths with the same panel cut out.
15, 26, 44, 62 and 78 pins are respectively designed in a 9, 15, 25, 37 and 50 pin standard D-Sub size shell.
This range includes PCB straight and right-angled versions with a grounding clip. For cable applications, a crimp contact for AWG 24-26 cable and insulator bodies (15 to 78 pins) are available. Crimp contacts are supplied either in reels or in bulk the same as all other crimp contacts supplied for the HARTING D-Sub standard connectors.
Available downloads - D-Sub High Density connectors
| Title | Format | Size | |
|---|---|---|---|
|
D-Sub — High Density subminiature D connectors catalogue chapter |
469 kB | Download | |
|
D-Sub — Housing range for subminiature D connectors / Comprehensive shielded and unshielded range catalogue chapter |
901 kB | Download |
technical characteristics D-Sub High Density connectors
download catalogues
download catalogue "Interface Connectors" download brochure "HARTING D-Sub Selection Guide"
further product information
online product catalogue HARKIS®