D-Sub IP 67 connectors
HARTING’s D-Sub IP 67 connector series is fully dedicated to water resistant applications and fulfils the rigorous requirements of IP 67.
This product family is aimed at equipment placed in harsh environments, indoors and outdoors, where connectors are exposed to moisture, dust and dirt.
Typical applications of D-Sub IP 67 connectors can be found in industrial machinery, process control, mobile equipment and instrumentation. Complete solutions are available for PCB and cable mount applications.
The cable connector range is complemented by a selection of hoods. For PCB applications connectors for water resistant panel mounting purposes are available, with or without rear frame.
Most D-Sub IP 67 connector variants are available with 9 to 50 contacts.
Available downloads - D-Sub IP 67 connectors
| Title | Format | Size | |
|---|---|---|---|
|
D-Sub — Waterproof Subminiature D IP 67 connectors / IP 67 housings catalogue chapter |
793 kB | Download |
technical characteristics D-Sub IP 67 connectors
download catalogues
download catalogue "Interface Connectors" download brochure "HARTING D-Sub Selection Guide"
further product information
online product catalogue HARKIS®





