D-Sub Mixed connectors
HARTING’s D-Sub Mixed connector range combines the advantages of an industry standard I/O interconnect product with the customisation flexibility for any application.
The range is designed around the standard D-Sub shell sizes, whereas standard signal contacts are mixed with coaxial, power, high voltage and even pneumatic contacts.
The connectors are completely shielded which helps to reduce the EMI/RFI leakage.
Nearly 20 different standard designs are available covering most customers’ applications.
The contact plating of standard contacts meets the requirement of 500 mating cycles, a lower cost plating for 200 mating cycles is available on request, as well as first mate last break contacts. An SMC (PIHIR) version can be supplied if the connector is assembled together with SMT components, thus reducing production cost.
The range of accessories includes clinch nuts, spacers, board locks, female screw locks etc. Virtually any additional requirement, e.g. blind mating, is possible, which makes D-Sub Mixed connectors a very versatile, reliable and cost effective product choice.
Available downloads - D-Sub Mixed connectors
| Title | Format | Size | |
|---|---|---|---|
|
D-Sub — Mixed subminiature D connectors / DIN 41 652 T1 catalogue chapter |
1,32 MB | Download | |
|
D-Sub — Housing range for subminiature D connectors / Comprehensive shielded and unshielded range catalogue chapter |
901 kB | Download |
technical information D-Sub Mixed connectors shells
technical information D-Sub Mixed connectors special contacts
contact arrangements D-Sub Mixed connectors
general information D-Sub Mixed connectors for PCB applications
general information D-Sub Mixed connectors for cable applications
board drillings for D-Sub Mixed connectors with straight PCB contacts
termination instructions for crimp contacts
download catalogues
download catalogue "Interface Connectors" download brochure "HARTING D-Sub Selection Guide"
further product information
online product catalogue HARKIS®