Housings for D-Sub connectors
HARTING’s D-Sub housing range includes a wide choice of hood styles for many applications. The customer can choose between plastic hoods for conventional cabling protection and, depending on the EMI shielding level required, between metallised plastic hoods, plastic hoods with an interior metal shield and full metal hoods. A special hood range is offered for the IP 67 degree of protection.
All mounting solutions for D-Sub housings are possible with various screws or accessories such as spring latches or slide locking. Several options are offered to secure the cable to the hood such as grommet, cable clamp or crimp ferrules.
Available downloads - Housings for D-Sub connectors
| Title | Format | Size | |
|---|---|---|---|
|
D-Sub — Housing range for subminiature D connectors / Comprehensive shielded and unshielded range catalogue chapter |
901 kB | Download |
technical characteristics housings for D-Sub connectors
connector hoods for screw locking
connector hoods for spring or slide locking
download catalogues
download catalogue "Interface Connectors" download brochure "HARTING D-Sub Selection Guide"
further product information
online product catalogue HARKIS®