Miniature D connectors har-mik®
HARTING offers a wide range of Miniature D connectors har-mik®, which encompasses the space saving har-mik® Pin&Socket and har-mik® Bellows connectors in 1.27mm contact pitch for data transfer rates up to 600MHz. The har-mik® connectors comply with various standards such as SCSI, IPI, HIPPI, EIA/TIA, IEC, IEEE 1284.
There are the following components available in this range:
- IDC Cable connectors for round discrete wire cables and flat cables.
- Straight or right angled shielded and unshielded board connectors with latch or screw fixing for standard reflow soldering.
- Metal and plastic hoods with top and side cable entry (also for cables with large diameter) for all har-mik® sizes.
- Flat and round cables for harnesses and screw locks for panel mounting.
- All necessary tooling for insulation displacement termination.
Available downloads - Miniature D connectors har-mik®
| Title | Format | Size | |
|---|---|---|---|
|
har-mik® — Miniature D connectors / IEC 61 076-3-100, IEC 61 076-3-101, 1.27 mm [0.050“] pitch catalogue chapter |
1.004 kB | Download | |
|
Press-in technology / Press-in board connectors catalogue chapter |
601 kB | Download | |
|
Surface Mount Technology (SMT) board connectors catalogue chapter |
258 kB | Download | |
|
Surface Mount Compatible (SMC) board connectors catalogue chapter |
1,08 MB | Download |
technical characteristics Miniature D connectors har-mik®
download catalogues
download catalogue and brochures on HARTING Interface connectors
further product information
online product catalogue HARKIS®