IDC connector system for flat cables in the pitch 2.54mm x 2.54mm

IDC connectors for flat cables  

HARTING’s product range of IDC flat cable connectors according to IEC 60 603-13 is designed for various cable-to-PCB applications.

The different types of IDC board connectors offer 6 to 64 pins in various terminations such as solder (manual, wave or reflow), press-in or wire wrap.

The IDC cable connectors are equally suited for indoor use as well as for outdoor applications and harsh environments.




Available downloads - IDC connector system for flat cables in the pitch 2.54mm x 2.54mm

Title Format Size  
SEK – Insulation Displacement Connector system (IDC), 2.54 mm pitch

catalogue chapter
PDF  895 kB Download
Press-in technology / Press-in board connectors

catalogue chapter
PDF  601 kB Download
Surface Mount Technology (SMT) board connectors

catalogue chapter
PDF  258 kB Download
Surface Mount Compatible (SMC) board connectors

catalogue chapter
PDF  1,08 MB Download

general information and Declaration of Conformity IDC connectors for flat cables
technical characteristics IDC connectors for flat cables