Connectors for Outdoor Solutions
The innovative HARTING PushPull technology and the classic Han® 3 A housings in IP 65/67 since long proved themselves under harshest environmental conditions thanks to their high protection level and a robust design.
The selected materials and the special manufacturing processes allow the use of the connectors under such environmental conditions that are also characterized through extreme fluctuations of temperature, high ozon levels and ultraviolet irradiation.
HARTING qualifies the products for outdoor applications with the help of specific service life tests that were created in close co-operation with the industry. Therefore, HARTING can guarantee a very high reliablility of the products particularly developed for outdoor applications.
Thanks to the HARTING outdoor product range, the standardized LC fibre optic connectors in singlemode or multimode can be as easily employed in a harsh environment as the familiar RJ 45 connector for typical office applications.
The hybrid version combines data (LC fibre or RJ45) and power in one housing and therefore reduces the complexity of installation and maintenance. The product range is complemented with a wide variety of separate solutions for power supply and signal transmission.
Characteristic outdoor applications are found in the infrastructure of mobile telecomms or in industrial wireless networks. HARTING offers solutions that are equally well suited for video surveillance and traffic management, for the connectivity of components in the solar and wind power generation or for maritime applications.
Available downloads - Connectors for Outdoor Solutions
| Title | Format | Size | |
|---|---|---|---|
|
PushPull Connectors catalogue chapter |
1,72 MB | Download | |
|
Industrial Connectors Han® catalogue chapter |
3,49 MB | Download |