Multi-coaxial connector system Mini Coax
The HARTING multi-coaxial connector system Mini Coax for board-to-backplane RF interconnection includes connectors for press-in technology with 2 to 10 coaxial lines.
The Mini Coax connector range allows transmission of analogue signals in various applications like cellular base transceiver stations (BTS), repeaters and passenger entertainment systems at radio frequencies up to 2.5GHz per line at 50Ohm.
Moreover, these compact and rugged connectors provide a 6 Sigma mating reliability thanks to the closed-entry contact design. The compact size of Mini Coax modules (minimum pitch of RF lines is 4.4mm), combined with excellent RF-performance, makes this connector system especially suitable for high-end equipment.
The modules are available in metric sizes of 1.00, 1.25 and 1.50 SU (SU = System Unit = 25mm) for both cable assemblies and PCBs with 2 to 10 coaxial lines.
HARTING offers customised cable assemblies including adaptor cables to the most popular discrete coaxial contacts such as SMA, SMB, BNC, N-Type, etc. A complete range of accessories and tools supports the wide product range of multi-coaxial connectors Mini Coax.
Available downloads - Multi-coaxial connector system Mini Coax
| Title | Format | Size | |
|---|---|---|---|
|
Mini Coax connectors catalogue chapter |
734 kB | Download |
general information on multi-coaxial connector system Mini Coax
technical characteristics of the multi-coaxial connector system Mini Coax
transmission characteristics