Electro-Optic converters
For short range transmission with optical fibres and polymer optical fibres.
details:
• Transmission distance up to 60 m
• Suitable for 1 mm Ø polymer optical fibres
(λ = 660 nm)
• Electro-optical converters integrated into
D-Sub connector shell housings
• Electro-optic converters integrated in
multi-mode connectors
Available downloads - Electro-Optic converters
| Title | Format | Size | |
|---|---|---|---|
|
Electro-Optic converters datasheet |
293 kB | Download |