Metric connectors
The range of metric connectors includes backplane-to-PCB as well as cable-to-PCB connectors.
The hard metric har-bus® HM product family in the contact grid of 2.0mm has been developed to meet the requirements of the IEC 61076-4-101 specification and has been specified as the signal connector for the CompactPCI hardware platform. Different male and female connector versions and various accessories are available.
The har-link® connector system is a compact and robust PCB-to-cable interface with excellent data transmission properties for high-speed networking and telecommunication.
The HARTING Micro Card Edge connector for surface mount technology allows data transfer rates up to 14Gbps and is suitable for highspeed applications in the telecom, medical and industrial markets. The connector is available with 40 or 100 contacts at a pitch of 0.8 mm.
Product families
Hard metric connectors in 2.0mm pitch har-bus® HM (english)
5-row and 8-row hard metric connectors
according to IEC 61076-4-101
Metric I/O connectors in 2.0mm pitch har-link® (english)
modular and compact metric interface connector system
Micro Card Edge connector (english)
Micro Card Edge connector for High Speed applications in surface mount technology