Micro Card Edge connector

Micro Card Edge connector

HARTING offers the new Micro Card Edge connector in surface mount technology for PCBs with the thickness of 1.6 mm.

The new connector is suitable for board-to-board mezzanine as well as for small „pluggable daughter card” applications.

The key feature of the new connector in mezzanine applications is the achievement of flexible staple heights of parallel boards.

The HARTING Micro Card Edge connector allows data transfer rates up to 14Gbps and is suitable for highspeed applications in the telecom, medical and industrial markets. The connector is available with 40 or 100 contacts at the pitch of 0.8 mm.

An extremely smooth contact surface achieved by the usage of high performance stamping tools and a special surface finish ensures low insertion forces and a high contact reliability. HARTING´s Micro Card Edge connector offers excellent features for high volume manufacturing like tape-and-reel packaging and a pad for a vacuum nozzle.




Available downloads - Micro Card Edge connector

Title Format Size  
Micro Card Edge connector

pages from the catalogue "News 2009", April 2009
PDF  238 kB Download

technical characteristics Micro Card Edge connector


搜索


download catalogues

download catalogue "HARTING Device Connectivity"


further product information

online product catalogue HARKIS®